ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZSM4E005MK | - Ball Screw | - | - Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM4E010K | - Ball Screw | - | - Not Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM4E010MK | - Ball Screw | - | - Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM4E015K | - Ball Screw | - | - Not Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM4E015MK | - Ball Screw | - | - Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM4E020K | - Ball Screw | - | - Not Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM4E020MK | - Ball Screw | - | - Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM4E025K | - Ball Screw | - | - Not Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM4E025MK | - Ball Screw | - | - Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM4E030K | - Ball Screw | - | - Not Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM4E030MK | - Ball Screw | - | - Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM4E035K | - Ball Screw | - | - Not Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM4E035MK | - Ball Screw | - | - Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM4E040K | - Ball Screw | - | - Not Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM4E040MK | - Ball Screw | - | - Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM4E045K | - Ball Screw | - | - Not Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM4E045MK | - Ball Screw | - | - Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM4E050K | - Ball Screw | - | - Not Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM4E050MK | - Ball Screw | - | - Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM4E055K | - Ball Screw | - | - Not Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM4E055MK | - Ball Screw | - | - Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM4E060K | - Ball Screw | - | - Not Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM4E060MK | - Ball Screw | - | - Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM4E065K | - Ball Screw | - | - Not Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM4E065MK | - Ball Screw | - | - Equipped | - | - | - | - 25.59 in. | Request Quote | - |