ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZSM6D060MK | - Ball Screw | - | - Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM6D065K | - Ball Screw | - | - Not Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM6D065MK | - Ball Screw | - | - Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM6D070K | - Ball Screw | - | - Not Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM6D070MK | - Ball Screw | - | - Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM6D075K | - Ball Screw | - | - Not Equipped | - | - | - | - 29.53 in. | Request Quote | - |
EZSM6D075MK | - Ball Screw | - | - Equipped | - | - | - | - 29.53 in. | Request Quote | - |
EZSM6D080K | - Ball Screw | - | - Not Equipped | - | - | - | - 31.5 in. | Request Quote | - |
EZSM6D080MK | - Ball Screw | - | - Equipped | - | - | - | - 31.5 in. | Request Quote | - |
EZSM6D085K | - Ball Screw | - | - Not Equipped | - | - | - | - 33.46 in. | Request Quote | - |
EZSM6D085MK | - Ball Screw | - | - Equipped | - | - | - | - 33.46 in. | Request Quote | - |
EZSM6E005K | - Ball Screw | - | - Not Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM6E005MK | - Ball Screw | - | - Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM6E010K | - Ball Screw | - | - Not Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM6E010MK | - Ball Screw | - | - Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM6E015K | - Ball Screw | - | - Not Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM6E015MK | - Ball Screw | - | - Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM6E020K | - Ball Screw | - | - Not Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM6E020MK | - Ball Screw | - | - Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM6E025K | - Ball Screw | - | - Not Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM6E025MK | - Ball Screw | - | - Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM6E030K | - Ball Screw | - | - Not Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM6E030MK | - Ball Screw | - | - Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM6E035K | - Ball Screw | - | - Not Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM6E035MK | - Ball Screw | - | - Equipped | - | - | - | - 13.78 in. | Request Quote | - |