ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZSM6E040K | - Ball Screw | - | - Not Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM6E040MK | - Ball Screw | - | - Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM6E045K | - Ball Screw | - | - Not Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM6E045MK | - Ball Screw | - | - Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM6E050K | - Ball Screw | - | - Not Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM6E050MK | - Ball Screw | - | - Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM6E055K | - Ball Screw | - | - Not Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM6E055MK | - Ball Screw | - | - Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM6E060K | - Ball Screw | - | - Not Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM6E060MK | - Ball Screw | - | - Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM6E065K | - Ball Screw | - | - Not Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM6E065MK | - Ball Screw | - | - Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM6E070K | - Ball Screw | - | - Not Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM6E070MK | - Ball Screw | - | - Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM6E075K | - Ball Screw | - | - Not Equipped | - | - | - | - 29.53 in. | Request Quote | - |
EZSM6E075MK | - Ball Screw | - | - Equipped | - | - | - | - 29.53 in. | Request Quote | - |
EZSM6E080K | - Ball Screw | - | - Not Equipped | - | - | - | - 31.5 in. | Request Quote | - |
EZSM6E080MK | - Ball Screw | - | - Equipped | - | - | - | - 31.5 in. | Request Quote | - |
EZSM6E085K | - Ball Screw | - | - Not Equipped | - | - | - | - 33.46 in. | Request Quote | - |
EZSM6E085MK | - Ball Screw | - | - Equipped | - | - | - | - 33.46 in. | Request Quote | - |
EZSM3D005A | - Ball Screw | - | - Not Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM3D005MA | - Ball Screw | - | - Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM3D010A | - Ball Screw | - | - Not Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM3D010MA | - Ball Screw | - | - Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM3D015A | - Ball Screw | - | - Not Equipped | - | - | - | - 5.91 in. | Request Quote | - |