ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZSM3E070MA | - Ball Screw | - | - Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM4D005A | - Ball Screw | - | - Not Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM4D005MA | - Ball Screw | - | - Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM4D010A | - Ball Screw | - | - Not Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM4D010MA | - Ball Screw | - | - Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM4D015A | - Ball Screw | - | - Not Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM4D015MA | - Ball Screw | - | - Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM4D020A | - Ball Screw | - | - Not Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM4D020MA | - Ball Screw | - | - Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM4D025A | - Ball Screw | - | - Not Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM4D025MA | - Ball Screw | - | - Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM4D030A | - Ball Screw | - | - Not Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM4D030MA | - Ball Screw | - | - Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM4D035A | - Ball Screw | - | - Not Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM4D035MA | - Ball Screw | - | - Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM4D040A | - Ball Screw | - | - Not Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM4D040MA | - Ball Screw | - | - Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM4D045A | - Ball Screw | - | - Not Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM4D045MA | - Ball Screw | - | - Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM4D050A | - Ball Screw | - | - Not Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM4D050MA | - Ball Screw | - | - Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM4D055A | - Ball Screw | - | - Not Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM4D055MA | - Ball Screw | - | - Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM4D060A | - Ball Screw | - | - Not Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM4D060MA | - Ball Screw | - | - Equipped | - | - | - | - 23.62 in. | Request Quote | - |