ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZSM6E025MA | - Ball Screw | - | - Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM6E030A | - Ball Screw | - | - Not Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM6E030MA | - Ball Screw | - | - Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM6E035A | - Ball Screw | - | - Not Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM6E035MA | - Ball Screw | - | - Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM6E040A | - Ball Screw | - | - Not Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM6E040MA | - Ball Screw | - | - Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM6E045A | - Ball Screw | - | - Not Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM6E045MA | - Ball Screw | - | - Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM6E050A | - Ball Screw | - | - Not Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM6E050MA | - Ball Screw | - | - Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM6E055A | - Ball Screw | - | - Not Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM6E055MA | - Ball Screw | - | - Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM6E060A | - Ball Screw | - | - Not Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM6E060MA | - Ball Screw | - | - Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM6E065A | - Ball Screw | - | - Not Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM6E065MA | - Ball Screw | - | - Equipped | - | - | - | - 25.59 in. | Request Quote | - |
EZSM6E070A | - Ball Screw | - | - Not Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM6E070MA | - Ball Screw | - | - Equipped | - | - | - | - 27.56 in. | Request Quote | - |
EZSM6E075A | - Ball Screw | - | - Not Equipped | - | - | - | - 29.53 in. | Request Quote | - |
EZSM6E075MA | - Ball Screw | - | - Equipped | - | - | - | - 29.53 in. | Request Quote | - |
EZSM6E080A | - Ball Screw | - | - Not Equipped | - | - | - | - 31.5 in. | Request Quote | - |
EZSM6E080MA | - Ball Screw | - | - Equipped | - | - | - | - 31.5 in. | Request Quote | - |
EZSM6E085A | - Ball Screw | - | - Not Equipped | - | - | - | - 33.46 in. | Request Quote | - |
EZSM6E085MA | - Ball Screw | - | - Equipped | - | - | - | - 33.46 in. | Request Quote | - |