ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZSM3D005C | - Ball Screw | - | - Not Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM3D005MC | - Ball Screw | - | - Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM3D010C | - Ball Screw | - | - Not Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM3D010MC | - Ball Screw | - | - Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM3D015C | - Ball Screw | - | - Not Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM3D015MC | - Ball Screw | - | - Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM3D020C | - Ball Screw | - | - Not Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM3D020MC | - Ball Screw | - | - Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM3D025C | - Ball Screw | - | - Not Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM3D025MC | - Ball Screw | - | - Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM3D030C | - Ball Screw | - | - Not Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM3D030MC | - Ball Screw | - | - Equipped | - | - | - | - 11.81 in. | Request Quote | - |
EZSM3D035C | - Ball Screw | - | - Not Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM3D035MC | - Ball Screw | - | - Equipped | - | - | - | - 13.78 in. | Request Quote | - |
EZSM3D040C | - Ball Screw | - | - Not Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM3D040MC | - Ball Screw | - | - Equipped | - | - | - | - 15.75 in. | Request Quote | - |
EZSM3D045C | - Ball Screw | - | - Not Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM3D045MC | - Ball Screw | - | - Equipped | - | - | - | - 17.72 in. | Request Quote | - |
EZSM3D050C | - Ball Screw | - | - Not Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM3D050MC | - Ball Screw | - | - Equipped | - | - | - | - 19.69 in. | Request Quote | - |
EZSM3D055C | - Ball Screw | - | - Not Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM3D055MC | - Ball Screw | - | - Equipped | - | - | - | - 21.65 in. | Request Quote | - |
EZSM3D060C | - Ball Screw | - | - Not Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM3D060MC | - Ball Screw | - | - Equipped | - | - | - | - 23.62 in. | Request Quote | - |
EZSM3D065C | - Ball Screw | - | - Not Equipped | - | - | - | - 25.59 in. | Request Quote | - |