ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS3D055-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 21.65 in. | Request Quote | - |
EZS3D055M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 21.65 in. | Request Quote | - |
EZS3D060-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 23.62 in. | Request Quote | - |
EZS3D060M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 23.62 in. | Request Quote | - |
EZS3D065-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 25.59 in. | Request Quote | - |
EZS3D065M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 25.59 in. | Request Quote | - |
EZS3D070-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 27.56 in. | Request Quote | - |
EZS3D070M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 27.56 in. | Request Quote | - |
EZS3E005-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 1.97 in. | Request Quote | - |
EZS3E005M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 1.97 in. | Request Quote | - |
EZS3E010-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 3.94 in. | Request Quote | - |
EZS3E010M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 3.94 in. | Request Quote | - |
EZS3E015-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 5.91 in. | Request Quote | - |
EZS3E015M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 5.91 in. | Request Quote | - |
EZS3E020-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 7.87 in. | Request Quote | - |
EZS3E020M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 7.87 in. | Request Quote | - |
EZS3E025-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 9.84 in. | Request Quote | - |
EZS3E025M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 9.84 in. | Request Quote | - |
EZS3E030-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 11.81 in. | Request Quote | - |
EZS3E030M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 11.81 in. | Request Quote | - |
EZS3E035-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 13.78 in. | Request Quote | - |
EZS3E035M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 13.78 in. | Request Quote | - |
EZS3E040-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 15.75 in. | Request Quote | - |
EZS3E040M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 15.75 in. | Request Quote | - |
EZS3E045-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 17.72 in. | Request Quote | - |