ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Module Dimensions |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
List Price |
---|---|---|---|---|---|---|---|---|
FMZ23BI-E | - Filter Panel IP43 (6.18 in. x 6.69 in.) | - 6.18 in. (W) x 6.69 in. (H) | - | - IP43 | - | - | - | - |
FMZ23BI-F | - Filter Panel IP43 (5.08 x 5.28) | - 5.08 in. (W) x 5.28 in. (H) | - | - IP43 | - | - | - | - |
FMZ23CI-D | - Filter Panel IP55 (8.23 in. x 8.90 in.) | - 8.23 in. (W) x 8.90 in. (H) | - | - IP55 | - | - | - | - |
FMZ23CI-E | - Filter Panel IP55 (6.18 in. x 6.69 in.) | - 6.18 in. (W) x 6.69 in. (H) | - | - IP55 | - | - | - | - |
FMZ23CI-F | - Filter Panel IP55 (5.08 x 5.28) | - 5.08 in. (W) x 5.28 in. (H) | - | - IP55 | - | - | - | - |