ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK100VES-GAL7.5 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - Left | - 22 mm | - 26 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 550 oz-in² | Request Quote |
5IK100VES-GAL10 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left | - 22 mm | - 37 lb-in [60 Hz] 39 lb-in [50 Hz] | - 150 [50 Hz] 180 [60 Hz] | - 1040 oz-in² | Request Quote |
5IK100VES-GAL15 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left | - 22 mm | - 56 lb-in [60 Hz] 61 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 2300 oz-in² | Request Quote |
5IK100VES-GAL20 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left | - 22 mm | - 76 lb-in [60 Hz] 83 lb-in [50 Hz] | - 75 [50 Hz] 90 [60 Hz] | - 3800 oz-in² | Request Quote |
5IK100VES-GAL25 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left | - 22 mm | - 104 lb-in [50 Hz] 96 lb-in [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 6000 oz-in² | Request Quote |
5IK100VES-GAL30 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left | - 22 mm | - 116 lb-in [60 Hz] 126 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 8800 oz-in² | Request Quote |
5IK100VES-GAL40 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left | - 22 mm | - 156 lb-in [60 Hz] 169 lb-in [50 Hz] | - 37 [50 Hz] 45 [60 Hz] | - 15300 oz-in² | Request Quote |
5IK100VES-GAL50 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left | - 22 mm | - 196 lb-in [60 Hz] 210 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 25000 oz-in² | Request Quote |
5IK100VES-GAL60 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left | - 22 mm | - 230 lb-in [60 Hz] 250 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 33000 oz-in² | Request Quote |
5IK100VES-GAL75 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - Left | - 22 mm | - 290 lb-in [60 Hz] 320 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 44000 oz-in² | Request Quote |
5IK100VES-GAL100 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left | - 22 mm | - 390 lb-in [60 Hz] 420 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - 66000 oz-in² | Request Quote |
5IK100VES-GAL120 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left | - 22 mm | - 470 lb-in [60 Hz] 510 lb-in [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | - 93000 oz-in² | Request Quote |
5IK100VES-GAL150 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - Left | - 22 mm | - 550 lb-in [60 Hz] 600 lb-in [50 Hz] | - 10 [50 Hz] 12 [60 Hz] | - 137000 oz-in² | Request Quote |
5IK100VES-GAL200 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left | - 22 mm | - 610 lb-in | - 7.5 [50 Hz] 9 [60 Hz] | - 137000 oz-in² | Request Quote |
5IK100VES-GAL240 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left | - 22 mm | - 610 lb-in | - 6.2 [50 Hz] 7.5 [60 Hz] | - 137000 oz-in² | Request Quote |
5IK100VES-GAR7.5 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - Right | - 22 mm | - 26 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 550 oz-in² | Request Quote |
5IK100VES-GAR10 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right | - 22 mm | - 37 lb-in [60 Hz] 39 lb-in [50 Hz] | - 150 [50 Hz] 180 [60 Hz] | - 1040 oz-in² | Request Quote |
5IK100VES-GAR15 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right | - 22 mm | - 56 lb-in [60 Hz] 61 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 2300 oz-in² | Request Quote |
5IK100VES-GAR20 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right | - 22 mm | - 76 lb-in [60 Hz] 83 lb-in [50 Hz] | - 75 [50 Hz] 90 [60 Hz] | - 3800 oz-in² | Request Quote |
5IK100VES-GAR25 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right | - 22 mm | - 104 lb-in [50 Hz] 96 lb-in [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 6000 oz-in² | Request Quote |
5IK100VES-GAR30 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right | - 22 mm | - 116 lb-in [60 Hz] 126 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 8800 oz-in² | Request Quote |
5IK100VES-GAR40 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right | - 22 mm | - 156 lb-in [60 Hz] 169 lb-in [50 Hz] | - 37 [50 Hz] 45 [60 Hz] | - 15300 oz-in² | Request Quote |
5IK100VES-GAR50 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right | - 22 mm | - 196 lb-in [60 Hz] 210 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 25000 oz-in² | Request Quote |
5IK100VES-GAR60 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right | - 22 mm | - 230 lb-in [60 Hz] 250 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 33000 oz-in² | Request Quote |
5IK100VES-GAR75 | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - Right | - 22 mm | - 290 lb-in [60 Hz] 320 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 44000 oz-in² | Request Quote |