Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Gear_top.jpg
Unit of Measure
« 6 7 

Item #

Item Name

Frame Size

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Web Price

Ambient Temperature Range

5GVR18BSF - GVR Series H1 Food-Grade Parallel Shaft Gearhead (18:1 Gear Ratio) - - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 18 :1 - 18 mm Request Quote -
5GVR30BSF - GVR Series H1 Food-Grade Parallel Shaft Gearhead (30:1 Gear Ratio) - - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 18 mm Request Quote -
5GVR50BSF - GVR Series H1 Food-Grade Parallel Shaft Gearhead (50:1 Gear Ratio) - - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 18 mm Request Quote -
5GVR100BSF - GVR Series H1 Food-Grade Parallel Shaft Gearhead (100:1 Gear Ratio) - - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 18 mm Request Quote -
5GVR180BSF - GVR Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) - - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 180 :1 - 18 mm Request Quote -
Unit of Measure
« 6 7