Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AS_top
The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Maximum holding torque from 2.63 lb-in to 320 lb-in
  • Permissible speed range from 0 to 4000 r/min
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Electromagnetic Brake

Maximum Holding Torque (lb-in)

Permissible Speed Range (r/min)

List Price

AS98AAP-N25 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Single-Phase 100-115 VAC - 25 :1 - PN Geared - Not Equipped - 320 - 0 ~ 120 -
AS98AAP-N36 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Single-Phase 100-115 VAC - 36 :1 - PN Geared - Not Equipped - 320 - 0 ~ 83 -
AS98AAP-N50 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Single-Phase 100-115 VAC - 50 :1 - PN Geared - Not Equipped - 320 - 0 ~ 60 -
AS98AA - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.35 in. sq. - Single-Phase 100-115 VAC - - Round Shaft (No Gearhead) - Not Equipped - 17.50 - -
AS98AA-T3.6 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 3.6 :1 - TH Geared - Not Equipped - 39 - 0 ~ 500 -
AS98AA-T7.2 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 7.2 :1 - TH Geared - Not Equipped - 79 - 0 ~ 250 -
AS98AA-T10 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 10 :1 - TH Geared - Not Equipped - 79 - 0 ~ 180 -
AS98AA-T20 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 20 :1 - TH Geared - Not Equipped - 106 - 0 ~ 90 -
AS98AA-T30 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 30 :1 - TH Geared - Not Equipped - 106 - 0 ~ 60 -
AS98AA-N5 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 5 :1 - PN Geared - Not Equipped - 88 - 0 ~ 600 -
AS98AA-N7.2 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 7.2 :1 - PN Geared - Not Equipped - 123 - 0 ~ 416 -
AS98AA-N10 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 10 :1 - PN Geared - Not Equipped - 177 - 0 ~ 300 -
AS98AA-N25 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 25 :1 - PN Geared - Not Equipped - 320 - 0 ~ 120 -
AS98AA-N36 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 36 :1 - PN Geared - Not Equipped - 320 - 0 ~ 83 -
AS98AA-N50 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.54 in. sq. - Single-Phase 100-115 VAC - 50 :1 - PN Geared - Not Equipped - 320 - 0 ~ 60 -
AS98ASP - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.35 in. sq. - Three-Phase 200-230 VAC - - Round Shaft (No Gearhead) - Not Equipped - 17.50 - -
AS98ASP-T3.6 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 3.6 :1 - TH Geared - Not Equipped - 39 - 0 ~ 500 -
AS98ASP-T7.2 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 7.2 :1 - TH Geared - Not Equipped - 79 - 0 ~ 250 -
AS98ASP-T10 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 10 :1 - TH Geared - Not Equipped - 79 - 0 ~ 180 -
AS98ASP-T20 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 20 :1 - TH Geared - Not Equipped - 106 - 0 ~ 90 -
AS98ASP-T30 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 30 :1 - TH Geared - Not Equipped - 106 - 0 ~ 60 -
AS98ASP-N5 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 5 :1 - PN Geared - Not Equipped - 88 - 0 ~ 600 -
AS98ASP-N7.2 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 7.2 :1 - PN Geared - Not Equipped - 123 - 0 ~ 416 -
AS98ASP-N10 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 10 :1 - PN Geared - Not Equipped - 177 - 0 ~ 300 -
AS98ASP-N25 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.54 in. sq. - Three-Phase 200-230 VAC - 25 :1 - PN Geared - Not Equipped - 320 - 0 ~ 120 -
« 6 7 8 9 10 »