Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Permissible Overhung Load |
Permissible Thrust Load |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK30VES3T2-250S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 250 :1 | - | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 6 [50 Hz] 7.2 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-300S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 300 :1 | - | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 5 [50 Hz] 6 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-360S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 360 :1 | - | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 4.1 [50 Hz] 5 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |