Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
These products are scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
« 11 12 13 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

5IK90UCT-7.5 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in² Request Quote - -
5IK90UCT-9 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 43 lb-in [60 Hz]  52 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in² Request Quote - -
5IK90UCT-12.5 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 60 lb-in [60 Hz]  73 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in² Request Quote - -
5IK90UCT-15 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 72 lb-in [60 Hz]  88 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² Request Quote - -
5IK90UCT-18 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in² Request Quote - -
5IK90UCT-25 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 115 lb-in [60 Hz]  139 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in² Request Quote - -
5IK90UCT-30 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in² Request Quote - -
5IK90UCT-36 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in² Request Quote - -
5IK90UCT-50 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 230 lb-in [60 Hz]  278 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-60 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 270 lb-in [60 Hz]  334 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-75 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-90 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 350 lb-in   - 16.6 [50 Hz] 20 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-100 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-120 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-150 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-180 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² Request Quote - -
Unit of Measure
« 11 12 13