Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Return Policy

F3S45S20-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1221 lb-in   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S25-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 1531 lb-in   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S30-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - Terminal Box - 1841 lb-in   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S40-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-3/8 in. - Terminal Box - 2443 lb-in   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S50-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-3/8 in. - Terminal Box - 3054 lb-in   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S60-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-3/8 in. - Terminal Box - 3682 lb-in   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S80-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 4656 lb-in   - 22.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S100-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 5824 lb-in   - 18 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S120-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 6983 lb-in   - 15 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S160-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 9285 lb-in   - 11.25 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S200-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 11188 lb-in   - 9 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S240-WV8AEN - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 2 in. - Terminal Box - 11188 lb-in   - 7.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S5-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - Terminal Box - 451 lb-in   - 360 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S7-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - Terminal Box - 673 lb-in   - 240 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S10-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 903 lb-in   - 180 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S12-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - Terminal Box - 1115 lb-in   - 144 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S15-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - Terminal Box - 1345 lb-in   - 120 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S20-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1797 lb-in   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S25-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 2248 lb-in   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S45S30-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - Terminal Box - 2700 lb-in   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S50S40-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/2 in. - Terminal Box - 3594 lb-in   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S50S50-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - Terminal Box - 4496 lb-in   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S50S60-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/2 in. - Terminal Box - 5390 lb-in   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S80-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 6824 lb-in   - 22.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
F3S55S100-WV9AEN - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 8532 lb-in   - 18 - IP65 Request Quote - This product non-cancelable, non-returnable.
Unit of Measure
« 6 7 8 9 10 »