ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L40N80-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - Terminal Box | - 5178 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N100-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 6479 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N120-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 7771 lb-in | - 15 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N160-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 10356 lb-in | - 11.25 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N200-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 10887 lb-in | - 9 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N5-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-5/8 in. | - Terminal Box | - 496 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N10-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-5/8 in. | - Terminal Box | - 982 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N15-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-5/8 in. | - Terminal Box | - 1478 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N20-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-5/8 in. | - Terminal Box | - 1956 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N25-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N30-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 2 in. | - Terminal Box | - 2939 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N40-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 2 in. | - Terminal Box | - 3797 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N50-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 2 in. | - Terminal Box | - 4753 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N60-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - Terminal Box | - 5700 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N80-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 7594 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N100-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 9559 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28S5-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/8 in. | - Terminal Box | - 168 lb-in | - 360 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28S10-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/8 in. | - Terminal Box | - 336 lb-in | - 180 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28S15-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/8 in. | - Terminal Box | - 505 lb-in | - 120 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28S20-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/8 in. | - Terminal Box | - 664 lb-in | - 90 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28S25-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/8 in. | - Terminal Box | - 832 lb-in | - 72 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32S30-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 1009 lb-in | - 60 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32S40-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1292 lb-in | - 45 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32S50-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 1620 lb-in | - 36 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32S60-WV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 1947 lb-in | - 30 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |