ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N12-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 761 lb-in | - 144 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N15-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - Terminal Box | - 921 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N20-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - Terminal Box | - 1221 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N25-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - Terminal Box | - 1531 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N30-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - Terminal Box | - 1841 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N40-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-3/8 in. | - Terminal Box | - 2443 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N50-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-3/8 in. | - Terminal Box | - 3054 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N60-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-3/8 in. | - Terminal Box | - 3682 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S55N80-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 4656 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S55N100-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 5824 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S55N120-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 6983 lb-in | - 15 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S55N160-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 9285 lb-in | - 11.25 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S55N200-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 11188 lb-in | - 9 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S55N240-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 2 in. | - Terminal Box | - 11188 lb-in | - 7.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N5-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - Terminal Box | - 451 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N7-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 673 lb-in | - 240 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N10-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - Terminal Box | - 903 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N12-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 1115 lb-in | - 144 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N15-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - Terminal Box | - 1345 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N20-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - Terminal Box | - 1797 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N25-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - Terminal Box | - 2248 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N30-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - Terminal Box | - 2700 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S50N40-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/2 in. | - Terminal Box | - 3594 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S50N50-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/2 in. | - Terminal Box | - 4496 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S50N60-MV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/2 in. | - Terminal Box | - 5390 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |