Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
3RK15UA-300 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - 88 lb-in | - 6 | Request Quote |
3RK15UA-360 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - 88 lb-in | - 5 | Request Quote |
3RK15UC-5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - 3.7 lb-in | - 360 | Request Quote |
3RK15UC-6 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - 4.5 lb-in | - 300 | Request Quote |
3RK15UC-7.5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - 5.5 lb-in | - 240 | Request Quote |
3RK15UC-9 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - 6.7 lb-in | - 200 | Request Quote |
3RK15UC-12.5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - 9.7 lb-in | - 144 | Request Quote |
3RK15UC-15 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - 120 | Request Quote |
3RK15UC-18 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - 13.2 lb-in | - 100 | Request Quote |
3RK15UC-25 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - 18.5 lb-in | - 72 | Request Quote |
3RK15UC-30 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - 21 lb-in | - 60 | Request Quote |
3RK15UC-36 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - 25 lb-in | - 50 | Request Quote |
3RK15UC-50 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - 35 lb-in | - 36 | Request Quote |
3RK15UC-60 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - 43 lb-in | - 30 | Request Quote |
3RK15UC-75 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - 53 lb-in | - 24 | Request Quote |
3RK15UC-90 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - 64 lb-in | - 20 | Request Quote |
3RK15UC-100 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - 71 lb-in | - 18 | Request Quote |
3RK15UC-120 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - 85 lb-in | - 15 | Request Quote |
3RK15UC-150 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - 88 lb-in | - 12 | Request Quote |
3RK15UC-180 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - 88 lb-in | - 10 | Request Quote |
3RK15UC-250 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - 88 lb-in | - 7.2 | Request Quote |
3RK15UC-300 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - 88 lb-in | - 6 | Request Quote |
3RK15UC-360 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - 88 lb-in | - 5 | Request Quote |
3RK15UAM-5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - 3.6 lb-in | - 360 | Request Quote |
3RK15UAM-6 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - 4.3 lb-in | - 300 | Request Quote |