Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
4RK25UAM-100A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - 110 lb-in | - 18 | Request Quote |
4RK25UAM-120A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - 132 lb-in | - 15 | Request Quote |
4RK25UAM-150A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - 141 lb-in | - 12 | Request Quote |
4RK25UAM-180A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - 141 lb-in | - 10 | Request Quote |
4RK25UAM-250A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 5/8 in. | - 141 lb-in | - 7.2 | Request Quote |
4RK25UAM-300A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 5/8 in. | - 141 lb-in | - 6 | Request Quote |
4RK25UAM-360A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 5/8 in. | - 141 lb-in | - 5 | Request Quote |
4RK25UCM-5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - 5.7 lb-in | - 360 | Request Quote |
4RK25UCM-6A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - 6.9 lb-in | - 300 | Request Quote |
4RK25UCM-7.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 8.6 lb-in | - 240 | Request Quote |
4RK25UCM-9A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - 10.6 lb-in | - 200 | Request Quote |
4RK25UCM-12.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 14.1 lb-in | - 144 | Request Quote |
4RK25UCM-15A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - 17.7 lb-in | - 120 | Request Quote |
4RK25UCM-18A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - 20 lb-in | - 100 | Request Quote |
4RK25UCM-25A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 5/8 in. | - 29 lb-in | - 72 | Request Quote |
4RK25UCM-30A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 in. | - 32 lb-in | - 60 | Request Quote |
4RK25UCM-36A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 5/8 in. | - 39 lb-in | - 50 | Request Quote |
4RK25UCM-50A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 in. | - 54 lb-in | - 36 | Request Quote |
4RK25UCM-60A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 5/8 in. | - 66 lb-in | - 30 | Request Quote |
4RK25UCM-75A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 5/8 in. | - 83 lb-in | - 24 | Request Quote |
4RK25UCM-90A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - 99 lb-in | - 20 | Request Quote |
4RK25UCM-100A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - 110 lb-in | - 18 | Request Quote |
4RK25UCM-120A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - 132 lb-in | - 15 | Request Quote |
4RK25UCM-150A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - 141 lb-in | - 12 | Request Quote |
4RK25UCM-180A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - 141 lb-in | - 10 | Request Quote |