Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
4RK25UC-6 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 7.1 lb-in | - 300 | Request Quote |
4RK25UC-7.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 8.8 lb-in | - 240 | Request Quote |
4RK25UC-9 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 10.6 lb-in | - 200 | Request Quote |
4RK25UC-12.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 15.0 lb-in | - 144 | Request Quote |
4RK25UC-15 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 17.7 lb-in | - 120 | Request Quote |
4RK25UC-18 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 21 lb-in | - 100 | Request Quote |
4RK25UC-25 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 30 lb-in | - 72 | Request Quote |
4RK25UC-30 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 34 lb-in | - 60 | Request Quote |
4RK25UC-36 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - 40 lb-in | - 50 | Request Quote |
4RK25UC-50 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 57 lb-in | - 36 | Request Quote |
4RK25UC-60 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - 68 lb-in | - 30 | Request Quote |
4RK25UC-75 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - 85 lb-in | - 24 | Request Quote |
4RK25UC-90 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - 102 lb-in | - 20 | Request Quote |
4RK25UC-100 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 114 lb-in | - 18 | Request Quote |
4RK25UC-120 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - 137 lb-in | - 15 | Request Quote |
4RK25UC-150 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - 141 lb-in | - 12 | Request Quote |
4RK25UC-180 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - 141 lb-in | - 10 | Request Quote |
4RK25UC-250 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - 141 lb-in | - 7.2 | Request Quote |
4RK25UC-300 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - 141 lb-in | - 6 | Request Quote |
4RK25UC-360 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - 141 lb-in | - 5 | Request Quote |
4RK25UAM-5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 5.7 lb-in | - 360 | Request Quote |
4RK25UAM-6 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 6.9 lb-in | - 300 | Request Quote |
4RK25UAM-7.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 8.6 lb-in | - 240 | Request Quote |
4RK25UAM-9 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 10.6 lb-in | - 200 | Request Quote |
4RK25UAM-12.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 14.1 lb-in | - 144 | Request Quote |