Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
4RK25UAM-15 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 17.7 lb-in | - 120 | Request Quote |
4RK25UAM-18 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 20 lb-in | - 100 | Request Quote |
4RK25UAM-25 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 29 lb-in | - 72 | Request Quote |
4RK25UAM-30 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 32 lb-in | - 60 | Request Quote |
4RK25UAM-36 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - 39 lb-in | - 50 | Request Quote |
4RK25UAM-50 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 54 lb-in | - 36 | Request Quote |
4RK25UAM-60 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - 66 lb-in | - 30 | Request Quote |
4RK25UAM-75 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - 83 lb-in | - 24 | Request Quote |
4RK25UAM-90 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - 99 lb-in | - 20 | Request Quote |
4RK25UAM-100 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 110 lb-in | - 18 | Request Quote |
4RK25UAM-120 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - 132 lb-in | - 15 | Request Quote |
4RK25UAM-150 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - 141 lb-in | - 12 | Request Quote |
4RK25UAM-180 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - 141 lb-in | - 10 | Request Quote |
4RK25UAM-250 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - 141 lb-in | - 7.2 | Request Quote |
4RK25UAM-300 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - 141 lb-in | - 6 | Request Quote |
4RK25UAM-360 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - 141 lb-in | - 5 | Request Quote |
4RK25UCM-5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 5.7 lb-in | - 360 | Request Quote |
4RK25UCM-6 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 6.9 lb-in | - 300 | Request Quote |
4RK25UCM-7.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 8.6 lb-in | - 240 | Request Quote |
4RK25UCM-9 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 10.6 lb-in | - 200 | Request Quote |
4RK25UCM-12.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 14.1 lb-in | - 144 | Request Quote |
4RK25UCM-15 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 17.7 lb-in | - 120 | Request Quote |
4RK25UCM-18 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 20 lb-in | - 100 | Request Quote |
4RK25UCM-25 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 29 lb-in | - 72 | Request Quote |
4RK25UCM-30 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 32 lb-in | - 60 | Request Quote |