Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
4RK25UAT2-90A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - 102 lb-in | - 20 | Request Quote |
4RK25UAT2-100A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - 114 lb-in | - 18 | Request Quote |
4RK25UAT2-120A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - 137 lb-in | - 15 | Request Quote |
4RK25UAT2-150A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - 141 lb-in | - 12 | Request Quote |
4RK25UAT2-180A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - 141 lb-in | - 10 | Request Quote |
4RK25UAT2-250A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 5/8 in. | - 141 lb-in | - 7.2 | Request Quote |
4RK25UAT2-300A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 5/8 in. | - 141 lb-in | - 6 | Request Quote |
4RK25UAT2-360A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 5/8 in. | - 141 lb-in | - 5 | Request Quote |
4RK25UCT2-5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - 6.0 lb-in | - 360 | Request Quote |
4RK25UCT2-6A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - 7.1 lb-in | - 300 | Request Quote |
4RK25UCT2-7.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 8.8 lb-in | - 240 | Request Quote |
4RK25UCT2-9A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - 10.6 lb-in | - 200 | Request Quote |
4RK25UCT2-12.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 15.0 lb-in | - 144 | Request Quote |
4RK25UCT2-15A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - 17.7 lb-in | - 120 | Request Quote |
4RK25UCT2-18A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - 21 lb-in | - 100 | Request Quote |
4RK25UCT2-25A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 5/8 in. | - 30 lb-in | - 72 | Request Quote |
4RK25UCT2-30A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 in. | - 34 lb-in | - 60 | Request Quote |
4RK25UCT2-36A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 5/8 in. | - 40 lb-in | - 50 | Request Quote |
4RK25UCT2-50A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 in. | - 57 lb-in | - 36 | Request Quote |
4RK25UCT2-60A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 5/8 in. | - 68 lb-in | - 30 | Request Quote |
4RK25UCT2-75A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 5/8 in. | - 85 lb-in | - 24 | Request Quote |
4RK25UCT2-90A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - 102 lb-in | - 20 | Request Quote |
4RK25UCT2-100A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - 114 lb-in | - 18 | Request Quote |
4RK25UCT2-120A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - 137 lb-in | - 15 | Request Quote |
4RK25UCT2-150A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - 141 lb-in | - 12 | Request Quote |