Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
5RK40UC-9A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 17.7 lb-in | - 200 | Request Quote |
5RK40UC-12.5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - 24 lb-in | - 144 | Request Quote |
5RK40UC-15A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - 30 lb-in | - 120 | Request Quote |
5RK40UC-18A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - 36 lb-in | - 100 | Request Quote |
5RK40UC-25A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - 47 lb-in | - 72 | Request Quote |
5RK40UC-30A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - 57 lb-in | - 60 | Request Quote |
5RK40UC-36A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - 68 lb-in | - 50 | Request Quote |
5RK40UC-50A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - 95 lb-in | - 36 | Request Quote |
5RK40UC-60A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - 114 lb-in | - 30 | Request Quote |
5RK40UC-75A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 142 lb-in | - 24 | Request Quote |
5RK40UC-90A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - 171 lb-in | - 20 | Request Quote |
5RK40UC-100A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - 190 lb-in | - 18 | Request Quote |
5RK40UC-120A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - 210 lb-in | - 15 | Request Quote |
5RK40UC-150A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - 260 lb-in | - 12 | Request Quote |
5RK40UC-180A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - 260 lb-in | - 10 | Request Quote |
5RK40UC-250A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - 260 lb-in | - 7.2 | Request Quote |
5RK40UC-300A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - 260 lb-in | - 6 | Request Quote |
5RK40UA-5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 9.7 lb-in | - 360 | Request Quote |
5RK40UA-6 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 12.3 lb-in | - 300 | Request Quote |
5RK40UA-7.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 15.0 lb-in | - 240 | Request Quote |
5RK40UA-9 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 17.7 lb-in | - 200 | Request Quote |
5RK40UA-12.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 24 lb-in | - 144 | Request Quote |
5RK40UA-15 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 30 lb-in | - 120 | Request Quote |
5RK40UA-18 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 36 lb-in | - 100 | Request Quote |
5RK40UA-25 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 47 lb-in | - 72 | Request Quote |