ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
5RK40UAM-9 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 16.8 lb-in | - 200 | Request Quote |
5RK40UAM-12.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 23 lb-in | - 144 | Request Quote |
5RK40UAM-15 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 28 lb-in | - 120 | Request Quote |
5RK40UAM-18 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 34 lb-in | - 100 | Request Quote |
5RK40UAM-25 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 46 lb-in | - 72 | Request Quote |
5RK40UAM-30 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 54 lb-in | - 60 | Request Quote |
5RK40UAM-36 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 65 lb-in | - 50 | Request Quote |
5RK40UAM-50 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 91 lb-in | - 36 | Request Quote |
5RK40UAM-60 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 109 lb-in | - 30 | Request Quote |
5RK40UAM-75 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 137 lb-in | - 24 | Request Quote |
5RK40UAM-90 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 164 lb-in | - 20 | Request Quote |
5RK40UAM-100 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 182 lb-in | - 18 | Request Quote |
5RK40UAM-120 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 200 lb-in | - 15 | Request Quote |
5RK40UAM-150 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 250 lb-in | - 12 | Request Quote |
5RK40UAM-180 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 10 | Request Quote |
5RK40UAM-250 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - 260 lb-in | - 7.2 | Request Quote |
5RK40UAM-300 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - 260 lb-in | - 6 | Request Quote |
5RK40UCM-5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 9.7 lb-in | - 360 | Request Quote |
5RK40UCM-6 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 11.5 lb-in | - 300 | Request Quote |
5RK40UCM-7.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 14.1 lb-in | - 240 | Request Quote |
5RK40UCM-9 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 16.8 lb-in | - 200 | Request Quote |
5RK40UCM-12.5 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 23 lb-in | - 144 | Request Quote |
5RK40UCM-15 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 28 lb-in | - 120 | Request Quote |
5RK40UCM-18 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 34 lb-in | - 100 | Request Quote |
5RK40UCM-25 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 46 lb-in | - 72 | Request Quote |