ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLM6300SHP-5S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 22 mm | - IP66 | - 38 lb-in | - Not Equipped | - 16 ~ 800 | Request Quote |
- ![]() |
BLM6300SHP-10S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 22 mm | - IP66 | - 76 lb-in | - Not Equipped | - 8 ~ 400 | Request Quote |
- ![]() |
BLM6300SHP-15S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 22 mm | - IP66 | - 114 lb-in | - Not Equipped | - 5.3 ~ 267 | Request Quote |
- ![]() |
BLM6300SHP-20S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 22 mm | - IP66 | - 152 lb-in | - Not Equipped | - 4 ~ 200 | Request Quote |
- ![]() |
BLM6300SHP-30S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 22 mm | - IP66 | - 210 lb-in | - Not Equipped | - 2.7 ~ 133 | Request Quote |
- ![]() |
BLM6300SHP-50S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 22 mm | - IP66 | - 360 lb-in | - Not Equipped | - 1.6 ~ 80 | Request Quote |
- ![]() |
BLM6300SHP-100S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 22 mm | - IP66 | - 610 lb-in | - Not Equipped | - 0.8 ~ 40 | Request Quote |
- ![]() |
BLM5300HPK-5AB5B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 18 mm | - IP44 | - 31 lb-in | - Not Equipped | - 16 ~ 720 | Request Quote |
- ![]() |
BLM5300HPK-5AB10B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 64 lb-in | - Not Equipped | - 8 ~ 360 | Request Quote |
- ![]() |
BLM5300HPK-5AB20B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 129 lb-in | - Not Equipped | - 4 ~ 180 | Request Quote |
- ![]() |
BLM5300HPK-5CB30B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 171 lb-in | - Not Equipped | - 2.7 ~ 120 | Request Quote |
- ![]() |
BLM5300HPK-5CB50B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 290 lb-in | - Not Equipped | - 1.6 ~ 72 | Request Quote |
- ![]() |
BLM5300HPK-5EB100B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 640 lb-in | - Not Equipped | - 0.8 ~ 36 | Request Quote |
- ![]() |
BLM5300HPK-5EB200B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 1210 lb-in | - Not Equipped | - 0.4 ~ 18 | Request Quote |
- ![]() |
BLM5300HPK-5KB300B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 1750 lb-in | - Not Equipped | - 0.27 ~ 12 | Request Quote |
- ![]() |
BLM5300HPK-5KB450B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 2600 lb-in | - Not Equipped | - 0.18 ~ 8 | Request Quote |
- ![]() |
BLM5300HPK-5SB600B-L / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 3400 lb-in | - Not Equipped | - 0.13 ~ 6 | Request Quote |
- ![]() |
BLM5300HPK-5XH5S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 25 mm | - IP66 | - 29 lb-in | - Not Equipped | - 16 ~ 720 | Request Quote |
- ![]() |
BLM5300HPK-5XH10S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 25 mm | - IP66 | - 59 lb-in | - Not Equipped | - 8 ~ 360 | Request Quote |
- ![]() |
BLM5300HPK-5XH15S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 25 mm | - IP66 | - 88 lb-in | - Not Equipped | - 5.3 ~ 240 | Request Quote |
- ![]() |
BLM5300HPK-5XH20S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 25 mm | - IP66 | - 118 lb-in | - Not Equipped | - 4 ~ 180 | Request Quote |
- ![]() |
BLM5300HPK-5XH30S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 25 mm | - IP66 | - 190 lb-in | - Not Equipped | - 2.7 ~ 120 | Request Quote |
- ![]() |
BLM5300HPK-5XH50S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 25 mm | - IP66 | - 310 lb-in | - Not Equipped | - 1.6 ~ 72 | Request Quote |
- ![]() |
BLM5300HPK-5YH100S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 30 mm | - IP66 | - 580 lb-in | - Not Equipped | - 0.8 ~ 36 | Request Quote |
- ![]() |
BLM5300HPK-5YH200S / BLE2D300-C | - 300 W (2/5 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 30 mm | - IP66 | - 1130 lb-in | - Not Equipped | - 0.4 ~ 18 | Request Quote |
- ![]() |