Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

3SK10GN-AUL / 3GN9SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 3.5 lb-in   - 200
3SK10GN-AUL / 3GN12.5SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 4.9 lb-in   - 144
3SK10GN-AUL / 3GN15SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 5.9 lb-in   - 120
3SK10GN-AUL / 3GN18SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 7 lb-in   - 100
3SK10GN-AUL / 3GN25SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 8.8 lb-in   - 72
3SK10GN-AUL / 3GN30SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 10.6 lb-in   - 60
3SK10GN-AUL / 3GN36SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 12.3 lb-in   - 50
3SK10GN-AUL / 3GN50SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 15.9 lb-in   - 36
3SK10GN-AUL / 3GN60SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 19.4 lb-in   - 30
3SK10GN-AUL / 3GN75SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 23 lb-in   - 24
3SK10GN-AUL / 3GN90SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 29 lb-in   - 20
3SK10GN-AUL / 3GN100SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 31 lb-in   - 18
3SK10GN-AUL / 3GN120SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 38 lb-in   - 15
3SK10GN-AUL / 3GN150SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 44 lb-in   - 12
3SK10GN-AUL / 3GN180SA - 2.76 in - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 44 lb-in   - 10
4SK15GN-AUL / 4GN3SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 1.77 lb-in   - 600
4SK15GN-AUL / 4GN3.6SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 2.1 lb-in   - 500
4SK15GN-AUL / 4GN5SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 2.9 lb-in   - 360
4SK15GN-AUL / 4GN6SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 3.4 lb-in   - 300
4SK15GN-AUL / 4GN7.5SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 4.3 lb-in   - 240
4SK15GN-AUL / 4GN9SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 5.2 lb-in   - 200
4SK15GN-AUL / 4GN12.5SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 7.2 lb-in   - 144
4SK15GN-AUL / 4GN15SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 8.6 lb-in   - 120
4SK15GN-AUL / 4GN18SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 10.6 lb-in   - 100
4SK15GN-AUL / 4GN25SA - 3.15 in - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 13.2 lb-in   - 72
Unit of Measure
1 2 3 4