ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US560-502E2 / 5GU25RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - 17 mm | - 68 lb-in | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US560-501U2 / 5GU75RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - 5/8 in. | - 177 lb-in | - 1.2 ~ 21 | - |
US560-501U2 / 5GU90RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 5/8 in. | - 177 lb-in | - 1 ~ 17 | - |
US560-501U2 / 5GU100RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 5/8 in. | - 177 lb-in | - 0.9 ~ 16 | - |
US560-501U2 / 5GU120RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 5/8 in. | - 177 lb-in | - 0.75 ~ 13 | - |
US560-501U2 / 5GU150RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - 5/8 in. | - 177 lb-in | - 0.6 ~ 10 | - |
US560-501U2 / 5GU180RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 5/8 in. | - 177 lb-in | - 0.5 ~ 8.8 | - |
US590-502E2 / 5GU3KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/8 in. | - 15.9 lb-in | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
US590-502E2 / 5GU3.6KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/8 in. | - 18.5 lb-in | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
US590-502E2 / 5GU5KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - 26 lb-in | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
US590-502E2 / 5GU6KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - 30 lb-in | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
US590-502E2 / 5GU7.5KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - 38 lb-in | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |
US590-502E2 / 5GU9KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - 46 lb-in | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | - |
US560-501U2 / 5GU30RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 17 mm | - 77 lb-in | - 3 ~ 53 | - |
US560-501U2 / 5GU36RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 17 mm | - 93 lb-in | - 2.5 ~ 44 | - |
US560-501U2 / 5GU50RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 17 mm | - 130 lb-in | - 1.8 ~ 32 | - |
US560-501U2 / 5GU60RH | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 17 mm | - 155 lb-in | - 1.5 ~ 26 | - |
US560-502E2 / 5GU75RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - 5/8 in. | - 177 lb-in | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US560-502E2 / 5GU90RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 5/8 in. | - 177 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US560-502E2 / 5GU100RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 5/8 in. | - 177 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US560-502E2 / 5GU120RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 5/8 in. | - 177 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US560-502E2 / 5GU150RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - 5/8 in. | - 177 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US560-502E2 / 5GU180RAA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 5/8 in. | - 177 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US590-501U2 / 5GU12.5KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - 59 lb-in | - 7.2 ~ 128 | - |
US590-501U2 / 5GU15KA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - 70 lb-in | - 6 ~ 106 | - |