Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US425-401U2 / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 32 lb-in | - 3.6 ~ 64 | - |
US425-401U2 / 4GN30SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 38 lb-in | - 3 ~ 53 | - |
US425-401U2 / 4GN36SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 46 lb-in | - 2.5 ~ 44 | - |
US425-402E2 / 4GN25RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - 3/8 in. | - 18.5 lb-in | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US425-402E2 / 4GN30RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 3/8 in. | - 22 lb-in | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | - |
US425-402E2 / 4GN36RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 3/8 in. | - 26 lb-in | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US425-402E2 / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 25 lb-in [60 Hz] 32 lb-in [50 Hz] | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US425-402E2 / 4GN30SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 30 lb-in [60 Hz] 39 lb-in [50 Hz] | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | - |
US425-402E2 / 4GN36SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 37 lb-in [60 Hz] 47 lb-in [50 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US425-401U2 / 4GN3RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3 :1 | - 15 mm | - 2.1 lb-in | - 30 ~ 533 | - |
US425-401U2 / 4GN3.6RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 15 mm | - 2.5 lb-in | - 25 ~ 444 | - |
US425-401U2 / 4GN5RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 15 mm | - 3.5 lb-in | - 18 ~ 320 | - |
US425-401U2 / 4GN6RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 15 mm | - 4.2 lb-in | - 15 ~ 266 | - |
US425-401U2 / 4GN7.5RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 15 mm | - 6.6 lb-in | - 12 ~ 213 | - |
US425-401U2 / 4GN9RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 15 mm | - 7.9 lb-in | - 10 ~ 177 | - |
US425-401U2 / 4GN12.5RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 15 mm | - 13.2 lb-in | - 7.2 ~ 128 | - |
US425-401U2 / 4GN15RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - 15.9 lb-in | - 6 ~ 106 | - |
US425-401U2 / 4GN18RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 15 mm | - 19.4 lb-in | - 5 ~ 88 | - |
US425-401U2 / 4GN50SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 58 lb-in | - 1.8 ~ 32 | - |
US425-401U2 / 4GN60SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 69 lb-in | - 1.5 ~ 26 | - |
US425-401U2 / 4GN75SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 70 lb-in | - 1.2 ~ 21 | - |
US425-401U2 / 4GN90SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 70 lb-in | - 1 ~ 17 | - |
US425-401U2 / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 70 lb-in | - 0.9 ~ 16 | - |
US425-401U2 / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 70 lb-in | - 0.75 ~ 13 | - |
US425-401U2 / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 70 lb-in | - 0.6 ~ 10 | - |