Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
---|---|---|---|---|---|---|---|---|---|
US425-402E2 / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 70 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US425-402E2 / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 70 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US425-402E2 / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 70 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US425-402E2 / 4GN180SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 70 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US425-402E2 / 4GN50RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 3/8 in. | - 37 lb-in | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | - |
US425-402E2 / 4GN60RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - 3/8 in. | - 44 lb-in | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | - |
US425-402E2 / 4GN75RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - 3/8 in. | - 55 lb-in | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | - |
US425-402E2 / 4GN90RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 3/8 in. | - 67 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | - |
US425-402E2 / 4GN100RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 3/8 in. | - 70 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | - |
US425-402E2 / 4GN120RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 3/8 in. | - 70 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | - |
US425-402E2 / 4GN150RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - 3/8 in. | - 70 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | - |
US425-402E2 / 4GN180RAA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 3/8 in. | - 70 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | - |
US425-402E2 / 4GN25RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - 15 mm | - 18.5 lb-in | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | - |
US425-402E2 / 4GN30RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 15 mm | - 22 lb-in | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | - |
US425-402E2 / 4GN36RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 15 mm | - 26 lb-in | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | - |
US425-401U2 / 4GN50RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - 53 lb-in | - 1.8 ~ 32 | - |
US425-401U2 / 4GN60RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 15 mm | - 63 lb-in | - 1.5 ~ 26 | - |
US425-401U2 / 4GN75RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 15 mm | - 70 lb-in | - 1.2 ~ 21 | - |
US425-401U2 / 4GN90RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 15 mm | - 70 lb-in | - 1 ~ 17 | - |
US425-401U2 / 4GN100RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - 70 lb-in | - 0.9 ~ 16 | - |
US425-401U2 / 4GN120RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 15 mm | - 70 lb-in | - 0.75 ~ 13 | - |
US425-401U2 / 4GN150RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 15 mm | - 70 lb-in | - 0.6 ~ 10 | - |
US425-401U2 / 4GN180RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 15 mm | - 70 lb-in | - 0.5 ~ 8.8 | - |
US425-402E2 / 4GN50RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - 37 lb-in | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | - |
US425-402E2 / 4GN60RH | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 15 mm | - 44 lb-in | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | - |