Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
US_top.jpg
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Dimensions

US425-402E2 / 4GN75RH - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - 15 mm - 55 lb-in   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] -
US425-402E2 / 4GN90RH - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 15 mm - 67 lb-in   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] -
US425-402E2 / 4GN100RH - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 15 mm - 70 lb-in   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] -
US425-402E2 / 4GN120RH - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 15 mm - 70 lb-in   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] -
US425-402E2 / 4GN150RH - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - 15 mm - 70 lb-in   - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] -
US425-402E2 / 4GN180RH - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 15 mm - 70 lb-in   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] -
US540-001U2 - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - 2.25 lb-in   - 90 ~ 1600 -
US540-002E2 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - 2 lb-in [60 Hz]  2.63 lb-in [50 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] -
US540-401U2 / 5GN3SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 1/2 in. - 5.5 lb-in   - 30 ~ 533 -
US540-401U2 / 5GN3.6SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 6.7 lb-in   - 25 ~ 444 -
US540-401U2 / 5GN5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - 9.7 lb-in   - 18 ~ 320 -
US540-401U2 / 5GN6SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 11.5 lb-in   - 15 ~ 266 -
US540-401U2 / 5GN7.5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 14.1 lb-in   - 12 ~ 213 -
US540-401U2 / 5GN9SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 16.8 lb-in   - 10 ~ 177 -
US540-401U2 / 5GN12.5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - 23 lb-in   - 7.2 ~ 128 -
US540-401U2 / 5GN15SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 28 lb-in   - 6 ~ 106 -
US540-401U2 / 5GN18SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 33 lb-in   - 5 ~ 88 -
US560-001U2 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - 4.31 lb-in   - 90 ~ 1600 -
US540-402E2 / 5GN3SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 1/2 in. - 4.9 lb-in [60 Hz]  6.4 lb-in [50 Hz]   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] -
US540-402E2 / 5GN3.6SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 5.9 lb-in [60 Hz]  7.6 lb-in [50 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] -
US540-402E2 / 5GN5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - 10.6 lb-in [50 Hz]  8.2 lb-in [60 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] -
US540-402E2 / 5GN6SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 13.2 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] -
US540-402E2 / 5GN7.5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 12.3 lb-in [60 Hz]  15.9 lb-in [50 Hz]   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] -
US540-402E2 / 5GN9SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 15 lb-in [60 Hz]  19.4 lb-in [50 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] -
US540-402E2 / 5GN12.5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - 20 lb-in [60 Hz]  26 lb-in [50 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] -
Unit of Measure
« 6 7 8 9 10 »