Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

VHI540S2-250 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Lead Wire - 260 lb-in   - 6 [50 Hz] 7.2 [60 Hz] Request Quote
VHI540S2T-250 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Terminal Box - 260 lb-in   - 6 [50 Hz] 7.2 [60 Hz] Request Quote
VHI540S2-300 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Lead Wire - 260 lb-in   - 5 [50 Hz] 6 [60 Hz] Request Quote
VHI540S2T-300 - Induction Motor - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Terminal Box - 260 lb-in   - 5 [50 Hz] 6 [60 Hz] Request Quote
VHI560A2-5U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Lead Wire - 15.9 lb-in   - 360 Request Quote
VHI560A2T-5U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 15.9 lb-in   - 360 Request Quote
VHI560A2-6U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Lead Wire - 19.4 lb-in   - 300 Request Quote
VHI560A2T-6U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 19.4 lb-in   - 300 Request Quote
VHI560A2-7.5U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Lead Wire - 23 lb-in   - 240 Request Quote
VHI560A2T-7.5U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 23 lb-in   - 240 Request Quote
VHI560A2-9U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Lead Wire - 29 lb-in   - 200 Request Quote
VHI560A2T-9U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 29 lb-in   - 200 Request Quote
VHI560A2-12.5U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Lead Wire - 40 lb-in   - 144 Request Quote
VHI560A2T-12.5U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 40 lb-in   - 144 Request Quote
VHI560A2-15U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Lead Wire - 48 lb-in   - 120 Request Quote
VHI560A2T-15U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 48 lb-in   - 120 Request Quote
VHI560A2-18U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Lead Wire - 58 lb-in   - 100 Request Quote
VHI560A2T-18U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 58 lb-in   - 100 Request Quote
VHI560A2-25U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Lead Wire - 76 lb-in   - 72 Request Quote
VHI560A2T-25U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 76 lb-in   - 72 Request Quote
VHI560A2-30U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Lead Wire - 92 lb-in   - 60 Request Quote
VHI560A2T-30U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 92 lb-in   - 60 Request Quote
VHI560A2-36U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Lead Wire - 110 lb-in   - 50 Request Quote
VHI560A2T-36U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 110 lb-in   - 50 Request Quote
VHI560A2-50U - Induction Motor - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Lead Wire - 153 lb-in   - 36 Request Quote
Unit of Measure
« 11 12 13 14 15 »