Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR425C2T-75E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Terminal Box - 116 lb-in [50 Hz]  97 lb-in [60 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote -
VHR425C2-75E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Lead Wire - 116 lb-in [50 Hz]  97 lb-in [60 Hz]   - 20 [50 Hz] 24 [60 Hz] Request Quote -
VHR425C2T-90E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Terminal Box - 116 lb-in [60 Hz]  140 lb-in [50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote -
VHR425C2-90E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Lead Wire - 116 lb-in [60 Hz]  140 lb-in [50 Hz]   - 16 [50 Hz] 20 [60 Hz] Request Quote -
VHR425C2T-100E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Terminal Box - 129 lb-in [60 Hz]  141 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] Request Quote -
VHR425C2-100E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Lead Wire - 129 lb-in [60 Hz]  141 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] Request Quote -
VHR425C2T-120E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Terminal Box - 141 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
VHR425C2-120E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Lead Wire - 141 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
VHR425C2T-150E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Terminal Box - 141 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
VHR425C2-150E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Lead Wire - 141 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
VHR425C2T-180E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Terminal Box - 141 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
VHR425C2-180E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Lead Wire - 141 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
VHR425C2T-250E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Terminal Box - 141 lb-in   - 6 [50 Hz] 7.2 [60 Hz] Request Quote -
VHR425C2-250E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Lead Wire - 141 lb-in   - 6 [50 Hz] 7.2 [60 Hz] Request Quote -
VHR425C2T-300E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Terminal Box - 141 lb-in   - 5 [50 Hz] 6 [60 Hz] Request Quote -
VHR425C2-300E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Lead Wire - 141 lb-in   - 5 [50 Hz] 6 [60 Hz] Request Quote -
VHR425C2T-360E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Terminal Box - 141 lb-in   - 5 [60 Hz] 4.2 [50 Hz] Request Quote -
VHR425C2-360E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Lead Wire - 141 lb-in   - 5 [60 Hz] 4.2 [50 Hz] Request Quote -
VHR540A2T-5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 10.6 lb-in   - 360 Request Quote -
VHR540A2-5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Lead Wire - 10.6 lb-in   - 360 Request Quote -
VHR540A2T-6U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 13.2 lb-in   - 300 Request Quote -
VHR540A2-6U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Lead Wire - 13.2 lb-in   - 300 Request Quote -
VHR540A2T-7.5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 15.9 lb-in   - 240 Request Quote -
VHR540A2-7.5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 15.9 lb-in   - 240 Request Quote -
VHR540A2T-9U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 19.4 lb-in   - 200 Request Quote -
Unit of Measure
« 6 7 8 9 10 »