Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

BLMR5100K-GFV-B / GFS5G15FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $1,162.00
BLMR5100K-GFV-B / GFS5G20FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $1,162.00
BLMR5100K-GFV-B / GFS5G30FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $1,173.00
BLMR5100K-GFV-B / GFS5G50FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $1,173.00
BLMR5100K-GFV-B / GFS5G100FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 230 lb-in - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $1,173.00
BLMR5100K-GFV-B / GFS5G200FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 470 lb-in - Not Equipped - Opposite Output Shaft Side - 0.005 ~ 20 $1,187.00
BLMR5100K-GFV-F / GFS5G10FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 400 $1,162.00
BLMR5100K-GFV-F / GFS5G15FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in - Not Equipped - Output Shaft Side - 0.067 ~ 267 $1,162.00
BLMR5100K-GFV-F / GFS5G20FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in - Not Equipped - Output Shaft Side - 0.05 ~ 200 $1,162.00
BLMR5100K-GFV-F / GFS5G30FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in - Not Equipped - Output Shaft Side - 0.033 ~ 133 $1,173.00
BLMR5100K-GFV-F / GFS5G50FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in - Not Equipped - Output Shaft Side - 0.02 ~ 80 $1,173.00
BLMR5100K-GFV-F / GFS5G100FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 230 lb-in - Not Equipped - Output Shaft Side - 0.01 ~ 40 $1,173.00
BLMR5100K-GFV-F / GFS5G200FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 470 lb-in - Not Equipped - Output Shaft Side - 0.005 ~ 20 $1,187.00
BLMR5100KM-GFV-B / GFS5G10FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $1,379.00
BLMR5100KM-GFV-B / GFS5G15FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $1,379.00
BLMR5100KM-GFV-B / GFS5G20FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $1,379.00
BLMR5100KM-GFV-B / GFS5G30FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $1,390.00
BLMR5100KM-GFV-B / GFS5G50FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $1,390.00
BLMR5100KM-GFV-B / GFS5G100FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 230 lb-in - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $1,390.00
BLMR5100KM-GFV-B / GFS5G200FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 470 lb-in - Equipped - Opposite Output Shaft Side - 0.005 ~ 20 $1,404.00
BLMR5100KM-GFV-F / GFS5G10FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in - Equipped - Output Shaft Side - 0.1 ~ 400 $1,379.00
BLMR5100KM-GFV-F / GFS5G15FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 36 lb-in - Equipped - Output Shaft Side - 0.067 ~ 267 $1,379.00
BLMR5100KM-GFV-F / GFS5G20FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 47 lb-in - Equipped - Output Shaft Side - 0.05 ~ 200 $1,379.00
BLMR5100KM-GFV-F / GFS5G30FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 71 lb-in - Equipped - Output Shaft Side - 0.033 ~ 133 $1,390.00
BLMR5100KM-GFV-F / GFS5G50FR / BLVD-KRD - 3.54 in. - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 120 lb-in - Equipped - Output Shaft Side - 0.02 ~ 80 $1,390.00
Unit of Measure
 1 2 3 4 5 »