Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR5100KM-GFV-F / GFS5G100FR / BLVD-KRD | - 3.54 in. | - 100 W (1/8 HP) | - 24 - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 230 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | $1,390.00 |
BLMR5100KM-GFV-F / GFS5G200FR / BLVD-KRD | - 3.54 in. | - 100 W (1/8 HP) | - 24 - 48 VDC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 470 lb-in | - Equipped | - Output Shaft Side | - 0.005 ~ 20 | $1,404.00 |
BLMR5100K-A-B / BLVD-KRD | - 3.54 in. | - 100 W (1/8 HP) | - 24 - 48 VDC | - Round Shaft (No Gearhead) | - | - 12 mm | - 2.81 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 1 ~ 4000 | $836.00 |
BLMR5100K-A-F / BLVD-KRD | - 3.54 in. | - 100 W (1/8 HP) | - 24 - 48 VDC | - Round Shaft (No Gearhead) | - | - 12 mm | - 2.81 lb-in | - Not Equipped | - Output Shaft Side | - 1 ~ 4000 | $836.00 |
BLMR5100KM-A-B / BLVD-KRD | - 3.54 in. | - 100 W (1/8 HP) | - 24 - 48 VDC | - Round Shaft (No Gearhead) | - | - 12 mm | - 2.81 lb-in | - Equipped | - Opposite Output Shaft Side | - 1 ~ 4000 | $1,053.00 |
BLMR5100KM-A-F / BLVD-KRD | - 3.54 in. | - 100 W (1/8 HP) | - 24 - 48 VDC | - Round Shaft (No Gearhead) | - | - 12 mm | - 2.81 lb-in | - Equipped | - Output Shaft Side | - 1 ~ 4000 | $1,053.00 |
BLMR6200SK-GFV-B / GFV6G10 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,129.00 |
BLMR6200SK-GFV-B / GFV6G15 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $1,129.00 |
BLMR6200SK-GFV-B / GFV6G20 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $1,129.00 |
BLMR6200SK-GFV-B / GFV6G30 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $1,143.00 |
BLMR6200SK-GFV-B / GFV6G50 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $1,143.00 |
BLMR6200SK-GFV-B / GFV6G100 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $1,162.00 |
BLMR6200SK-GFV-F / GFV6G10 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | $1,129.00 |
BLMR6200SK-GFV-F / GFV6G15 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | $1,129.00 |
BLMR6200SK-GFV-F / GFV6G20 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | $1,129.00 |
BLMR6200SK-GFV-F / GFV6G30 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | $1,143.00 |
BLMR6200SK-GFV-F / GFV6G50 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | $1,143.00 |
BLMR6200SK-GFV-F / GFV6G100 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | $1,162.00 |
BLMR6200SKM-GFV-B / GFV6G10 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,359.00 |
BLMR6200SKM-GFV-B / GFV6G15 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $1,359.00 |
BLMR6200SKM-GFV-B / GFV6G20 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $1,359.00 |
BLMR6200SKM-GFV-B / GFV6G30 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $1,373.00 |
BLMR6200SKM-GFV-B / GFV6G50 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $1,373.00 |
BLMR6200SKM-GFV-B / GFV6G100 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $1,392.00 |
BLMR6200SKM-GFV-F / GFV6G10 / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | $1,359.00 |