Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
drsm42g-azak

αSTEP

Compact linear actuators
 1 2 3 4 5 »  

Item #

Actuator Frame Size

Type

Guide

Cable Direction

Mount

Electromagnetic Brake

Adjusting Knob

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Repetitive Positioning Accuracy

Lost Motion

Minimum Travel Amount

Current per Phase (A/phase)

System Configuration

Web Price

CAD

DR20T1B02-AZAKD-P - 20 mm - Table Type - Equipped - Down - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,850.00 -
DR20T1BC02-AZAKD - 20 mm - Table Type - Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,823.00 -
DR20T1BC02-AZAKD-F - 20 mm - Table Type - Equipped - Down - Flange Mount - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,879.00 -
DR20T1BC02-AZAKD-P - 20 mm - Table Type - Equipped - Down - Foot Mount - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,879.00 -
DR20T1B02-AZAKR-F - 20 mm - Table Type - Equipped - Right - Flange Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,850.00 -
DR20T1B02-AZAKR-P - 20 mm - Table Type - Equipped - Right - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,850.00 -
DR20T1BC02-AZAKR - 20 mm - Table Type - Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,823.00 -
DR20T1BC02-AZAKR-F - 20 mm - Table Type - Equipped - Right - Flange Mount - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,879.00 -
DR20T1BC02-AZAKR-P - 20 mm - Table Type - Equipped - Right - Foot Mount - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,879.00 -
DR20T1B02-AZAKL-F - 20 mm - Table Type - Equipped - Left - Flange Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,850.00 -
DR20T1B02-AZAKL-P - 20 mm - Table Type - Equipped - Left - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,850.00 -
DR20T1BC02-AZAKL - 20 mm - Table Type - Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,823.00 -
DR20T1BC02-AZAKL-F - 20 mm - Table Type - Equipped - Left - Flange Mount - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,879.00 -
DR20T1BC02-AZAKL-P - 20 mm - Table Type - Equipped - Left - Foot Mount - Not Equipped - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.01 mm mm - 0.02 mm max. - 0.001 mm - -  
 
$1,879.00 -
DR28R1A03-AZAKU - 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,144.00 -
DR28R1A03-AZAKD - 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,144.00 -
DR28R1A03-AZAKR - 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,144.00 -
DR28R1A03-AZAKL - 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,144.00 -
DR28R1AC03-AZAKU - 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,172.00 -
DR28R1AC03-AZAKD - 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,172.00 -
DR28R1AC03-AZAKR - 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,172.00 -
DR28R1AC03-AZAKL - 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,172.00 -
DR28R1A03-AZAKU-P - 28 mm - Rod Type - Not Equipped - Up - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,199.00 -
DR28R1A03-AZAKD-P - 28 mm - Rod Type - Not Equipped - Down - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,199.00 -
DR28R1A03-AZAKR-P - 28 mm - Rod Type - Not Equipped - Right - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 1 mm - 4 kg - 40 N - 40 N - ±0.01 mm - 0.05 mm max. - 0.001 mm - -  
 
$1,199.00 -
 1 2 3 4 5 »