ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
2RK6GN-CW2E | - Reversible Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $98.00 |
3RK15GN-AW2U | - Reversible Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $105.00 |
3RK15GN-CW2E | - Reversible Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $108.00 |
4RK25GN-AW2TU | - Reversible Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $156.00 |
4RK25GN-AW2U | - Reversible Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $116.00 |
4RK25GN-CW2E | - Reversible Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $121.00 |
4RK25GN-CW2TE | - Reversible Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $161.00 |
5RK40GN-AW2TU | - Reversible Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $182.00 |
5RK40GN-AW2U | - Reversible Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $140.00 |
5RK40GN-CW2E | - Reversible Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $144.00 |
5RK40GN-CW2TE | - Reversible Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $187.00 |
5RK60GE-AW2TU | - Reversible Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $205.00 |
5RK60GE-AW2U | - Reversible Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $166.00 |
5RK60GE-CW2E | - Reversible Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $172.00 |
5RK60GE-CW2TE | - Reversible Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $210.00 |
5RK90GE-AW2TU | - Reversible Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $230.00 |
5RK90GE-CW3E | - Reversible Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $196.00 |
5RK90GE-AW2U | - Reversible Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $190.00 |
5RK90GE-CW3TE | - Reversible Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $237.00 |
3TK6GN-AW2U | - Torque Motor | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $151.00 |
4TK10GN-AW2U | - Torque Motor | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $162.00 |
5TK20GN-AW2U | - Torque Motor | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $188.00 |
2TK3GN-AW2U | - Torque Motor | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $143.00 |
2TK3GN-CW2E | - Torque Motor | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $150.00 |
3TK6GN-CW2E | - Torque Motor | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $157.00 |