Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pinion shaft motors
Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

BLEM46-GFS - 60 W (1/12 HP) BLE Series Brushless DC Pinion Shaft Motor () - 3.15 in - 60 W (1/12 HP) - - Pinion Shaft (Gearhead required - sold separately) - $218.00
BLEM512-GFS - 120 W (1/6 HP) BLE Series Brushless DC Pinion Shaft Motor () - 3.54 in - 120 W (1/6 HP) - - Pinion Shaft (Gearhead required - sold separately) - $264.00
BLEM23M2-GFS - 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor () - 2.36 in - 30 W (1/25 HP) - - Pinion Shaft (Gearhead required - sold separately) - $421.00
BLEM46M2-GFS - 60 W (1/12 HP) BLE Series Brushless DC Pinion Shaft Motor () - 3.15 in - 60 W (1/12 HP) - - Pinion Shaft (Gearhead required - sold separately) - $436.00
BLEM512M2-GFS - 120 W (1/6 HP) BLE Series Brushless DC Pinion Shaft Motor () - 3.54 in - 120 W (1/6 HP) - - Pinion Shaft (Gearhead required - sold separately) - $554.00
BXM230-GFS - 30 W (1/25 HP) BX Series Brushless DC Pinion Shaft Motor () - 2.36 in - 30 W (1/25 HP) - - Pinion Shaft (Gearhead required - sold separately) - $377.00
BXM230M-GFS - 30 W (1/25 HP) BX Series Brushless DC Pinion Shaft Motor () - 2.36 in - 30 W (1/25 HP) - - Pinion Shaft (Gearhead required - sold separately) - $593.00
BXM460-GFS - 60 W (1/12 HP) BX Series Brushless DC Pinion Shaft Motor () - 3.15 in - 60 W (1/12 HP) - - Pinion Shaft (Gearhead required - sold separately) - $394.00
BXM460M-GFS - 60 W (1/12 HP) BX Series Brushless DC Pinion Shaft Motor () - 3.15 in - 60 W (1/12 HP) - - Pinion Shaft (Gearhead required - sold separately) - $611.00
BXM5120-GFS - 120 W (1/6 HP) BX Series Brushless DC Pinion Shaft Motor () - 3.54 in - 120 W (1/6 HP) - - Pinion Shaft (Gearhead required - sold separately) - $396.00
BXM5120M-GFS - 120 W (1/6 HP) BX Series Brushless DC Pinion Shaft Motor () - 3.54 in - 120 W (1/6 HP) - - Pinion Shaft (Gearhead required - sold separately) - $670.00
BXM6200-GFS - 200 W (1/4 HP) BX Series Brushless DC Pinion Shaft Motor () - 4.09 in - 200 W (1/4 HP) - - Pinion Shaft (Gearhead required - sold separately) - $409.00
BXM6200M-GFS - 200 W (1/4 HP) BX Series Brushless DC Pinion Shaft Motor () - 4.09 in - 200 W (1/4 HP) - - Pinion Shaft (Gearhead required - sold separately) - $653.00
BXM6400-GFS - 400 W (1/2 HP) BX Series Brushless DC Pinion Shaft Motor () - 4.09 in - 400 W (1/2 HP) - - Pinion Shaft (Gearhead required - sold separately) - $518.00
BXM6400M-GFS - 400 W (1/2 HP) BX Series Brushless DC Pinion Shaft Motor () - 4.09 in - 400 W (1/2 HP) - - Pinion Shaft (Gearhead required - sold separately) - $766.00
2IK6GV-UA - 6 W (1/125 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $77.00
3IK15GV-UA - 15 W (1/50 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $85.00
4IK25GV-UA - 25 W (1/30 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $92.00
5IK40GV-UA - 40 W (1/19 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $113.00
5IK60GVH-UA - 60 W (1/12 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $135.00
5IK90GVR-UA - 90 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $157.00
BLM230-GFV2 - 30 W (1/25 HP) BMU Series Brushless DC Motors Brushless DC Pinion Shaft Motor () - 2.36 in - 30 W (1/25 HP) - - Pinion Shaft (Gearhead required - sold separately) - $129.00
BLM460S-GFV2 - 60 W (1/12 HP) BMU Series Brushless DC Motors Brushless DC Pinion Shaft Motor () - 3.15 in - 60 W (1/12 HP) - - Pinion Shaft (Gearhead required - sold separately) - $144.00
BLM5120-GFV2 - 120 W (1/6 HP) BMU Series Brushless DC Motors Brushless DC Pinion Shaft Motor () - 3.54 in - 120 W (1/6 HP) - - Pinion Shaft (Gearhead required - sold separately) - $177.00
5IK60VGVH-ES - 60 W (1/12 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $133.00
Unit of Measure
« 6 7 8 9 10 »