ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
0IK1GN-AW3U | - Induction Motor | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $100.00 |
2IK6GN-AW2U | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $89.00 |
2IK6GN-CW2E | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $91.00 |
2IK6GN-SW2 | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $91.00 |
3IK15GN-AW2U | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $95.00 |
3IK15GN-CW2E | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $98.00 |
4IK25GN-AW2TU | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $147.00 |
4IK25GN-AW2U | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $107.00 |
4IK25GN-CW2E | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $112.00 |
4IK25GN-CW2TE | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $152.00 |
4IK25GN-SW2 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $112.00 |
4IK25GN-SW2T | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $152.00 |
5IK40GN-AW2TU | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $172.00 |
5IK40GN-AW2U | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $129.00 |
5IK40GN-CW2E | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $135.00 |
5IK40GN-CW2TE | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $176.00 |
5IK40GN-SW2 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $135.00 |
5IK40GN-SW2T | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $176.00 |
5IK60GE-AW2TU | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $196.00 |
5IK60GE-AW2U | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $155.00 |
5IK60GE-CW2E | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $161.00 |
5IK60GE-CW2TE | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $201.00 |
5IK60GE-SW2 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $161.00 |
5IK60GE-SW2T | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $201.00 |
5IK90GE-AW2TU | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $218.00 |