ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
5IK90GE-AW2U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $179.00 |
5IK90GE-CW2E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $187.00 |
5IK90GE-CW2TE | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $227.00 |
5IK90GE-SW2 | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $187.00 |
5IK90GE-SW2T | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $227.00 |
0IK3GN-BW3U | - Induction Motor | - 1.65 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $105.00 |
5IK60GE-FCH | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $186.00 |
5IK60GE-ECH | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $191.00 |
5IK60GE-SH | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $182.00 |
5IK90GE-FCH | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $208.00 |
5IK90GE-ECH | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $217.00 |
5IK90GE-SH | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $204.00 |
4IK25GN-FCH | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $131.00 |
4IK25GN-ECH | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $135.00 |
4IK25GN-SH | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $135.00 |
5IK40GN-FCH | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $153.00 |
5IK40GN-ECH | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $157.00 |
5IK40GN-SH | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | $157.00 |
3IK15GN-SW2 | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $98.00 |
BHI62E-G2 | - Induction Motor | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $207.00 |
BHI62F-G2 | - Induction Motor | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $199.00 |
BHI62ST-G2 | - Induction Motor | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $244.00 |
BHI62S-G2 | - Induction Motor | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $207.00 |
0RK1GN-AW3U | - Reversible Motor | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $105.00 |
2RK6GN-AW2U | - Reversible Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $96.00 |