ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
2IK6RGN-CW2E | - AC Speed Control Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $116.00 |
3IK15RGN-CW2E | - AC Speed Control Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $124.00 |
4IK25RGN-CW2E | - AC Speed Control Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $136.00 |
5IK40RGN-CW2E | - AC Speed Control Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $161.00 |
2RK6RGN-AW2U | - AC Speed Control Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $119.00 |
3RK15RGN-AW2U | - AC Speed Control Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $129.00 |
4RK25RGN-AW2U | - AC Speed Control Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $140.00 |
5RK40RGN-AW2U | - AC Speed Control Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $167.00 |
2RK6RGN-CW2E | - AC Speed Control Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $122.00 |
3RK15RGN-CW2E | - AC Speed Control Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $131.00 |
4RK25RGN-CW2E | - AC Speed Control Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $147.00 |
5RK40RGN-CW2E | - AC Speed Control Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $171.00 |
USM206-401W2 | - AC Speed Control Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $124.00 |
USM206-402W2 | - AC Speed Control Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $128.00 |
USM315-401W2 | - AC Speed Control Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $132.00 |
USM315-402W2 | - AC Speed Control Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $134.00 |
USM425-401W2 | - AC Speed Control Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $143.00 |
USM425-402W2 | - AC Speed Control Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $150.00 |
USM540-401W2 | - AC Speed Control Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $169.00 |
USM540-402W2 | - AC Speed Control Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $173.00 |
BLVM620K-GFS | - Brushless DC Motor | - 4.09 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $267.00 |
BLVM620KM-GFS | - Brushless DC Motor | - 4.09 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $448.00 |
BLVM640N-GFS | - Brushless DC Motor | - 4.09 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $308.00 |
BLVM640NM-GFS | - Brushless DC Motor | - 4.09 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $487.00 |
BLEM23-GFS | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $204.00 |