ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DRLM42G-04A2P-K | - 42 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $719.00 | - |
DRLM42G-04A2PM-K | - 42 mm | - Standard | - Equipped | - | - | - Equipped | - Not Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $985.00 | - |
DRLM42G-04A2PN-K | - 42 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $768.00 | - |
DRLM42-04B2P-K | - 42 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $1,036.00 | - |
DRLM42-04B2PM-K | - 42 mm | - Standard | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $1,301.00 | - |
DRLM42-04B2PN-K | - 42 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $1,084.00 | - |
DRLM42G-04B2P-K | - 42 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $1,257.00 | - |
DRLM42G-04B2PM-K | - 42 mm | - Standard | - Equipped | - | - | - Equipped | - Not Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $1,524.00 | - |
DRLM42G-04B2PN-K | - 42 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $1,305.00 | - |
DRLM42-04A8P-K | - 42 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 8 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $630.00 | - |
DRLM42-04A8PM-K | - 42 mm | - Standard | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 8 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $897.00 | - |
DRLM42-04A8PN-K | - 42 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 8 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $679.00 | - |
DRLM42G-04A8P-K | - 42 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 8 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $853.00 | - |
DRLM42G-04A8PM-K | - 42 mm | - Standard | - Equipped | - | - | - Equipped | - Not Equipped | - | - 8 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $1,118.00 | - |
DRLM42G-04A8PN-K | - 42 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 8 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $901.00 | - |
DRLM60-05B4M-K | - 60 mm | - High-Resolution | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $1,287.00 |
- ![]() |
DRLM60-05B4MM-K | - 60 mm | - High-Resolution | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $1,582.00 |
- ![]() |
DRLM60-05B4MN-K | - 60 mm | - High-Resolution | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $1,338.00 |
- ![]() |
DRLM60G-05B4M-K | - 60 mm | - High-Resolution | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,494.00 |
- ![]() |
DRLM60G-05B4MM-K | - 60 mm | - High-Resolution | - Equipped | - | - | - Equipped | - Not Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,789.00 |
- ![]() |
DRLM60G-05B4MN-K | - 60 mm | - High-Resolution | - Equipped | - | - | - Not Equipped | - Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,544.00 |
- ![]() |
DRLM60-05A4P-K | - 60 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $675.00 | - |
DRLM60-05A4PM-K | - 60 mm | - Standard | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $970.00 | - |
DRLM60-05A4PN-K | - 60 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $727.00 | - |
DRLM60G-05A4P-K | - 60 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $911.00 | - |