ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DRLM60G-05A4PM-K | - 60 mm | - Standard | - Equipped | - | - | - Equipped | - Not Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,207.00 | - |
DRLM60G-05A4PN-K | - 60 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $964.00 | - |
DRLM60-05B4P-K | - 60 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $1,213.00 | - |
DRLM60-05B4PM-K | - 60 mm | - Standard | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $1,508.00 | - |
DRLM60-05B4PN-K | - 60 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 4 mm | - 30 kg | - 300 N | - 300 N | - | - | - | - | $1,264.00 | - |
DRLM60G-05B4P-K | - 60 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,420.00 | - |
DRLM60G-05B4PM-K | - 60 mm | - Standard | - Equipped | - | - | - Equipped | - Not Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,715.00 | - |
DRLM60G-05B4PN-K | - 60 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 4 mm | - 15 kg | - 300 N | - 300 N | - | - | - | - | $1,471.00 | - |
DRSM42LG-04A2AZAK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - | $1,113.00 |
- ![]() |
DRSM42LG-04A2AZMK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - | $1,364.00 |
- ![]() |
DRSM42LG-04A8AZAK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - | - 8 mm | - | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - | $1,239.00 |
- ![]() |
DRSM42LG-04A8AZMK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Equipped | - Not Equipped | - | - 8 mm | - 5 kg | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - | $1,489.00 |
- ![]() |
DRSM42LG-04B2AZAK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - | $1,492.00 |
- ![]() |
DRSM42LG-04B2AZMK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - | $1,742.00 |
- ![]() |
DRSM42RG-04A2AZAK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - | $1,113.00 |
- ![]() |
DRSM42RG-04A2AZMK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - | $1,364.00 |
- ![]() |
DRSM42RG-04A8AZAK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - | - 8 mm | - | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - | $1,239.00 |
- ![]() |
DRSM42RG-04A8AZMK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Equipped | - Not Equipped | - | - 8 mm | - 5 kg | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - | $1,489.00 |
- ![]() |
DRSM42RG-04B2AZAK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - | $1,492.00 |
- ![]() |
DRSM42RG-04B2AZMK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - | $1,742.00 |
- ![]() |
DRSM42-04A2AZAK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - | $807.00 |
- ![]() |
DRSM42-04A2AZMK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 20 kg | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - | $1,057.00 |
- ![]() |
DRSM42-04A8AZAK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 8 mm | - | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - | $933.00 |
- ![]() |
DRSM42-04A8AZMK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Equipped | - Not Equipped | - | - 8 mm | - 5 kg | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - | $1,183.00 |
- ![]() |
DRSM42-04B2AZAK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - | $1,186.00 |
- ![]() |