ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Web Price |
Dimensions |
Power Supply |
---|---|---|---|---|---|---|---|
DGM60-ARAK | - 2.36 in | - Single | - Not Equipped | - 7.9 lb-in | $1,066.00 |
- |
- DC Input |
DGM60-ARBK | - 2.36 in | - Double | - Not Equipped | - 7.9 lb-in | $1,068.00 |
- |
- DC Input |
DGM85R-ARAC | - 3.35 in | - Single | - Not Equipped | - 24 lb-in | $1,887.00 |
- |
- AC Input |
DGM85R-ARBC | - 3.35 in | - Double | - Not Equipped | - 24 lb-in | $1,890.00 |
- |
- AC Input |
DGM130R-ARAC | - 5.12 in | - Single | - Not Equipped | - 106 lb-in | $2,149.00 |
- |
- AC Input |
DGM130R-ARBC | - 5.12 in | - Double | - Not Equipped | - 106 lb-in | $2,154.00 |
- |
- AC Input |
DGM130R-ARMC | - 5.12 in | - Single | - Equipped | - 106 lb-in | $2,453.00 |
- |
- AC Input |
DGM200R-ARAC | - 7.87 in | - Single | - Not Equipped | - 440 lb-in | $2,675.00 |
- |
- AC Input |
DGM200R-ARBC | - 7.87 in | - Double | - Not Equipped | - 440 lb-in | $2,681.00 |
- |
- AC Input |
DGM200R-ARMC | - 7.87 in | - Single | - Equipped | - 440 lb-in | $2,968.00 |
- |
- AC Input |