Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 2 

Item #

Frame Size

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Power Supply

CAD

DGM85R-AZAC - 3.35 in - 18 :1 - Vertical Mount - Down - Not Equipped - 39.80 lb-in - 1200º/seconds (200 r/min) $2,120.00 - AC Input -
DGM85R-AZMC - 3.35 in - 18 :1 - Vertical Mount - Down - Equipped - 39.80 lb-in - 1200º/seconds (200 r/min) $2,311.00 - AC Input -
DGM130R-AZAC - 5.12 in - 18 :1 - Vertical Mount - Down - Not Equipped - 106.20 lb-in - 1200º/seconds (200 r/min) $2,393.00 - AC Input -
DGM130R-AZMC - 5.12 in - 18 :1 - Vertical Mount - Down - Equipped - 106.20 lb-in - 1200º/seconds (200 r/min) $2,639.00 - AC Input -
DGM200R-AZAC - 7.87 in - 18 :1 - Vertical Mount - Down - Not Equipped - 442.54 lb-in - 660º/seconds (110 r/min) $2,858.00 - AC Input -
DGM200R-AZMC - 7.87 in - 18 :1 - Vertical Mount - Down - Equipped - 442.54 lb-in - 660º/seconds (110 r/min) $3,131.00 - AC Input -
DGM85R-AZAK - 3.35 in - 18 :1 - Vertical Mount - Down - Not Equipped - 39.80 lb-in - 1200º/seconds (200 r/min) $2,120.00 - DC Input -
DGM85R-AZMK - 3.35 in - 18 :1 - Vertical Mount - Down - Equipped - 39.80 lb-in - 1200º/seconds (200 r/min) $2,311.00 - DC Input -
DGM130R-AZAK - 5.12 in - 18 :1 - Vertical Mount - Down - Not Equipped - 106.20 lb-in - 1200º/seconds (200 r/min) $2,393.00 - DC Input -
DGM130R-AZMK - 5.12 in - 18 :1 - Vertical Mount - Down - Equipped - 106.20 lb-in - 1200º/seconds (200 r/min) $2,639.00 - DC Input -
DGM60-AZAK - 2.36 in - 18 :1 - Vertical Mount - Down - Not Equipped - 7.9 lb-in - 1200º/seconds (200 r/min) $1,183.00 - DC Input -
DGB85R12-AZACL - 3.35 in - 12 :1 - Horizontal Mount - Left - Not Equipped - 26 lb-in - 1800º/seconds (300 r/min) $2,366.00 - AC Input -
DGB85R18-AZACL - 3.35 in - 18 :1 - Horizontal Mount - Left - Not Equipped - 39 lb-in - 1200º/seconds (200 r/min) $2,366.00 - AC Input -
DGB85R36-AZACL - 3.35 in - 36 :1 - Horizontal Mount - Left - Not Equipped - 79 lb-in - 600º/seconds (100 r/min) $2,366.00 - AC Input -
DGB85R12-AZACR - 3.35 in - 12 :1 - Horizontal Mount - Right - Not Equipped - 26 lb-in - 1800º/seconds (300 r/min) $2,366.00 - AC Input -
DGB85R18-AZACR - 3.35 in - 18 :1 - Horizontal Mount - Right - Not Equipped - 39 lb-in - 1200º/seconds (200 r/min) $2,366.00 - AC Input -
DGB85R36-AZACR - 3.35 in - 36 :1 - Horizontal Mount - Right - Not Equipped - 79 lb-in - 600º/seconds (100 r/min) $2,366.00 - AC Input -
DGB85R12-AZMCL - 3.35 in - 12 :1 - Horizontal Mount - Left - Equipped - 26 lb-in - 1800º/seconds (300 r/min) $2,561.00 - AC Input -
DGB85R18-AZMCL - 3.35 in - 18 :1 - Horizontal Mount - Left - Equipped - 39 lb-in - 1200º/seconds (200 r/min) $2,561.00 - AC Input -
DGB85R36-AZMCL - 3.35 in - 36 :1 - Horizontal Mount - Left - Equipped - 79 lb-in - 600º/seconds (100 r/min) $2,561.00 - AC Input -
DGB85R12-AZMCR - 3.35 in - 12 :1 - Horizontal Mount - Right - Equipped - 26 lb-in - 1800º/seconds (300 r/min) $2,561.00 - AC Input -
DGB85R18-AZMCR - 3.35 in - 18 :1 - Horizontal Mount - Right - Equipped - 39 lb-in - 1200º/seconds (200 r/min) $2,561.00 - AC Input -
DGB85R36-AZMCR - 3.35 in - 36 :1 - Horizontal Mount - Right - Equipped - 79 lb-in - 600º/seconds (100 r/min) $2,561.00 - AC Input -
DGB130R18-AZACL - 5.12 in - 18 :1 - Horizontal Mount - Left - Not Equipped - 106 lb-in - 1200º/seconds (200 r/min) $2,644.00 - AC Input -
DGB130R36-AZACL - 5.12 in - 36 :1 - Horizontal Mount - Left - Not Equipped - 210 lb-in - 600º/seconds (100 r/min) $2,644.00 - AC Input -
Unit of Measure
1 2