Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear actuators / cylinders.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM6D25AZAK - DC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - $1,007.00 -
EACM6D30AZAK - DC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - $1,007.00 -
EACM6D05AZMC - AC - Not Equipped - Equipped - Straight Type - 1.97 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,333.00 -
EACM6D10AZMC - AC - Not Equipped - Equipped - Straight Type - 3.94 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,333.00 -
EACM6D15AZMC - AC - Not Equipped - Equipped - Straight Type - 5.91 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,354.00 -
EACM6D20AZMC - AC - Not Equipped - Equipped - Straight Type - 7.87 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,354.00 -
EACM6D25AZMC - AC - Not Equipped - Equipped - Straight Type - 9.84 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,374.00 -
EACM6D30AZMC - AC - Not Equipped - Equipped - Straight Type - 11.81 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,374.00 -
EACM6D05AZMK - DC - Not Equipped - Equipped - Straight Type - 1.97 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,333.00 -
EACM6D10AZMK - DC - Not Equipped - Equipped - Straight Type - 3.94 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,333.00 -
EACM6D15AZMK - DC - Not Equipped - Equipped - Straight Type - 5.91 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,354.00 -
EACM6D20AZMK - DC - Not Equipped - Equipped - Straight Type - 7.87 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,354.00 -
EACM6D25AZMK - DC - Not Equipped - Equipped - Straight Type - 9.84 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,374.00 -
EACM6D30AZMK - DC - Not Equipped - Equipped - Straight Type - 11.81 in. - ~44.96 lb   - ~89.92 lb   - ~66.14 lb   - ~33.06 lb   $1,374.00 -
EACM6E05AZAC - AC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $965.00 -
EACM6E10AZAC - AC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $965.00 -
EACM6E15AZAC - AC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $986.00 -
EACM6E20AZAC - AC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $986.00 -
EACM6E25AZAC - AC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $1,007.00 -
EACM6E30AZAC - AC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $1,007.00 -
EACM6E05AZAK - DC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $965.00 -
EACM6E10AZAK - DC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $965.00 -
EACM6E15AZAK - DC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $986.00 -
EACM6E20AZAK - DC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $986.00 -
EACM6E25AZAK - DC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - $1,007.00 -
Unit of Measure
« 11 12 13 14 15 »