ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4WD05AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,518.00 |
- ![]() |
EACM4WD10AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,518.00 |
- ![]() |
EACM4WD15AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,538.00 |
- ![]() |
EACM4WD20AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,538.00 |
- ![]() |
EACM4WD25AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,559.00 |
- ![]() |
EACM4WD30AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,559.00 |
- ![]() |
EACM4WD05AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,518.00 |
- ![]() |
EACM4WD10AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,518.00 |
- ![]() |
EACM4WD15AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,538.00 |
- ![]() |
EACM4WD20AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,538.00 |
- ![]() |
EACM4WD25AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,559.00 |
- ![]() |
EACM4WD30AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~13.23 lb | $1,559.00 |
- ![]() |
EACM4WE05AZAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,231.00 |
- ![]() |
EACM4WE10AZAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,231.00 |
- ![]() |
EACM4WE15AZAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,252.00 |
- ![]() |
EACM4WE20AZAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,252.00 |
- ![]() |
EACM4WE25AZAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4WE30AZAC-G | - AC | - Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4WE05AZAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,231.00 |
- ![]() |
EACM4WE10AZAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,231.00 |
- ![]() |
EACM4WE15AZAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,252.00 |
- ![]() |
EACM4WE20AZAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,252.00 |
- ![]() |
EACM4WE25AZAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4WE30AZAK-G | - DC | - Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4WE05AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - ~28.66 lb | $1,518.00 |
- ![]() |