ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM6WE20AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,804.00 |
- ![]() |
EACM6WE25AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,825.00 |
- ![]() |
EACM6WE30AZMC-G | - AC | - Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,825.00 |
- ![]() |
EACM6WE05AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,783.00 |
- ![]() |
EACM6WE10AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,783.00 |
- ![]() |
EACM6WE15AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,804.00 |
- ![]() |
EACM6WE20AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,804.00 |
- ![]() |
EACM6WE25AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,825.00 |
- ![]() |
EACM6WE30AZMK-G | - DC | - Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~89.92 lb | - ~112.4 lb | - ~132.28 lb | - ~61.73 lb | $1,825.00 |
- ![]() |