ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RWE30AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4RWE05AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,231.00 |
- ![]() |
EACM4RWE10AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,231.00 |
- ![]() |
EACM4RWE15AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,252.00 |
- ![]() |
EACM4RWE20AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,252.00 |
- ![]() |
EACM4RWE25AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4RWE30AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | $1,272.00 |
- ![]() |
EACM4RWE05AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,518.00 |
- ![]() |
EACM4RWE10AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,518.00 |
- ![]() |
EACM4RWE15AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,538.00 |
- ![]() |
EACM4RWE20AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,538.00 |
- ![]() |
EACM4RWE25AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,559.00 |
- ![]() |
EACM4RWE30AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,559.00 |
- ![]() |
EACM4RWE05AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,518.00 |
- ![]() |
EACM4RWE10AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,518.00 |
- ![]() |
EACM4RWE15AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,538.00 |
- ![]() |
EACM4RWE20AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,538.00 |
- ![]() |
EACM4RWE25AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,559.00 |
- ![]() |
EACM4RWE30AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | $1,559.00 |
- ![]() |
EACM6RWD05AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,416.00 |
- ![]() |
EACM6RWD10AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,416.00 |
- ![]() |
EACM6RWD15AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,436.00 |
- ![]() |
EACM6RWD20AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,436.00 |
- ![]() |
EACM6RWD25AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,456.00 |
- ![]() |
EACM6RWD30AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,456.00 |
- ![]() |