ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM6RWD05AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,416.00 |
- ![]() |
EACM6RWD10AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,416.00 |
- ![]() |
EACM6RWD15AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,436.00 |
- ![]() |
EACM6RWD20AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,436.00 |
- ![]() |
EACM6RWD25AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,456.00 |
- ![]() |
EACM6RWD30AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - | $1,456.00 |
- ![]() |
EACM6RWD05AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,783.00 |
- ![]() |
EACM6RWD10AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,783.00 |
- ![]() |
EACM6RWD15AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,804.00 |
- ![]() |
EACM6RWD20AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,804.00 |
- ![]() |
EACM6RWD25AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,825.00 |
- ![]() |
EACM6RWD30AZMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,825.00 |
- ![]() |
EACM6RWD05AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,783.00 |
- ![]() |
EACM6RWD10AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,783.00 |
- ![]() |
EACM6RWD15AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,804.00 |
- ![]() |
EACM6RWD20AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,804.00 |
- ![]() |
EACM6RWD25AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,825.00 |
- ![]() |
EACM6RWD30AZMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~44.96 lb | - ~89.92 lb | - ~66.14 lb | - ~28.66 lb | $1,825.00 |
- ![]() |
EACM6RWE05AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,416.00 |
- ![]() |
EACM6RWE10AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,416.00 |
- ![]() |
EACM6RWE15AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,436.00 |
- ![]() |
EACM6RWE20AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,436.00 |
- ![]() |
EACM6RWE25AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,456.00 |
- ![]() |
EACM6RWE30AZAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,456.00 |
- ![]() |
EACM6RWE05AZAK-G | - DC | - Equipped | - Not Equipped | - Reversed Motor Type | - 1.97 in. | - ~80.93 lb | - ~112.4 lb | - ~132.28 lb | - | $1,416.00 |
- ![]() |