Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear actuators / cylinders.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM6RWE10AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 3.94 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - $1,416.00 -
EACM6RWE15AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 5.91 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - $1,436.00 -
EACM6RWE20AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 7.87 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - $1,436.00 -
EACM6RWE25AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - $1,456.00 -
EACM6RWE30AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 11.81 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - $1,456.00 -
EACM6RWE05AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 1.97 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,783.00 -
EACM6RWE10AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 3.94 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,783.00 -
EACM6RWE15AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 5.91 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6RWE20AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 7.87 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6RWE25AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 9.84 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM6RWE30AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 11.81 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM6RWE05AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 1.97 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,783.00 -
EACM6RWE10AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 3.94 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,783.00 -
EACM6RWE15AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 5.91 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6RWE20AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 7.87 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6RWE25AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 9.84 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM6RWE30AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 11.81 in. - ~80.93 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM4D05AZAC - AC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $843.00 -
EACM4D10AZAC - AC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $843.00 -
EACM4D15AZAC - AC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $862.00 -
EACM4D20AZAC - AC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $862.00 -
EACM4D25AZAC - AC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $883.00 -
EACM4D30AZAC - AC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $883.00 -
EACM4D05AZAK - DC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $843.00 -
EACM4D10AZAK - DC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $843.00 -
Unit of Measure
« 6 7 8 9 10 »