ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4D15AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | $862.00 |
- ![]() |
EACM4D20AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | $862.00 |
- ![]() |
EACM4D25AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | $883.00 |
- ![]() |
EACM4D30AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - | $883.00 |
- ![]() |
EACM4D05AZMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,129.00 |
- ![]() |
EACM4D10AZMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,129.00 |
- ![]() |
EACM4D15AZMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,150.00 |
- ![]() |
EACM4D20AZMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,150.00 |
- ![]() |
EACM4D25AZMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,169.00 |
- ![]() |
EACM4D30AZMC | - AC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,169.00 |
- ![]() |
EACM4D05AZMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 1.97 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,129.00 |
- ![]() |
EACM4D10AZMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 3.94 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,129.00 |
- ![]() |
EACM4D15AZMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 5.91 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,150.00 |
- ![]() |
EACM4D20AZMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 7.87 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,150.00 |
- ![]() |
EACM4D25AZMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 9.84 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,169.00 |
- ![]() |
EACM4D30AZMK | - DC | - Not Equipped | - Equipped | - Straight Type | - 11.81 in. | - ~15.74 lb | - 22.48 lb | - ~33.07 lb | - ~15.43 lb | $1,169.00 |
- ![]() |
EACM4E05AZAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $843.00 |
- ![]() |
EACM4E10AZAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $843.00 |
- ![]() |
EACM4E15AZAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $862.00 |
- ![]() |
EACM4E20AZAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $862.00 |
- ![]() |
EACM4E25AZAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $883.00 |
- ![]() |
EACM4E30AZAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $883.00 |
- ![]() |
EACM4E05AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $843.00 |
- ![]() |
EACM4E10AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $843.00 |
- ![]() |
EACM4E15AZAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~31.47 lb | - 44.96 lb | - ~66.14 lb | - | $862.00 |
- ![]() |